How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| U: | 1.25 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | V: | 4.26 in |
| L: | 10.88 in | BF: | 0.53 |
| G: | 3.63 | D: | 4.88 |
| AF: | 0.38 | L1: | 14.3 in |
| I: | 7.5 in | AE2: | 0.97 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

