How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AG: | 10.5 |
| G: | 3.63 | P: | 4.62 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | LL: | 5.25 in |
| L1: | 14.86 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| AB: | 6.76 | L: | 10.88 in |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.88 | T: | 3.188 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

