How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| V: | 4.26 in | U: | 1.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | AJ: | 7.25 |
| I: | 7.5 in | AA: | 15.19 |
| T: | 3.188 | AK: | 8.5 |
| L1: | 14.86 in | AE2: | 0.97 |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 51 | Ratio: | 100:1 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

