How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| L: | 10.88 in | AE2: | 0.97 |
| D: | 4.88 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| U: | 1.25 in | P: | 4.62 in |
| T: | 3.188 | G: | 3.63 |
| AK: | 8.5 | L1: | 14.86 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Output RPM: | 17.5 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

