How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| L: | 10.88 in | P: | 4.62 in |
| AA: | 15.19 | V: | 4.26 in |
| AB: | 6.76 | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| U: | 1.25 in | T: | 3.188 |
| L1: | 14.86 in | LL: | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

