How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | L1: | 14.86 in |
| BE1: | 0.5 in | U: | 1.25 in |
| AB: | 6.76 | V: | 4.26 in |
| P: | 4.62 in | T: | 3.188 |
| AF: | 0.38 | BD: | 9 |
| AG: | 10.5 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| L: | 10.88 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output RPM: | 117 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 14.3 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

