How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3.188 |
| AB: | 6.76 | AE2: | 0.97 |
| L1: | 14.86 in | G: | 3.63 |
| BD: | 9 | P: | 4.62 in |
| AJ: | 7.25 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
| BF: | 0.53 | H: | 0.53 in |
| V: | 4.26 in | AA: | 15.19 |
| BE1: | 0.5 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Ratio Range: | 15:1 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

