How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | H: | 0.53 in |
| D: | 4.88 | BE1: | 0.5 in |
| AJ: | 7.25 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | BD: | 9 |
| T: | 3.188 | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| L: | 10.88 in | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| U: | 1.25 in | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 15:1 | Bore Code: | 51 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

