How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| I: | 7.5 in | U: | 1.25 in |
| BE1: | 0.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | AJ: | 7.25 |
| G: | 3.63 | AK: | 8.5 |
| L1: | 14.86 in | P: | 4.62 in |
| BF: | 0.53 | AE2: | 0.97 |
| T: | 3.188 | AB: | 6.76 |
| AG: | 10.5 | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Diameter (in): | 3.188 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Ratio Range: | 20:1 |
| Series Code: | OE | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

