How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | BE1: | 0.5 in |
| U: | 1.25 in | LL: | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | L: | 10.88 in |
| AF: | 0.38 | I: | 7.5 in |
| P: | 4.62 in | T: | 3.188 |
| G: | 3.63 | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Motor Frame Size: | 250TC |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 51 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

