How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| AJ: | 7.25 | H: | 0.53 in |
| U: | 1.25 in | AG: | 10.5 |
| L: | 10.88 in | G: | 3.63 |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.53 |
| L1: | 14.86 in | AB: | 6.76 |
| AK: | 8.5 | T: | 3.188 |
| BD: | 9 | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output RPM: | 341 |
| Bore Code: | 51 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

