How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| AK: | 8.5 | L: | 10.88 in |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | P: | 4.62 in |
| G: | 3.63 | BF: | 0.53 |
| AF: | 0.38 | V: | 4.26 in |
| T: | 3.188 | LL: | 5.25 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AJ: | 7.25 |
| L1: | 14.86 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

