How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L1: | 14.86 in |
| G: | 3.63 | AB: | 6.76 |
| U: | 1.25 in | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AA: | 15.19 | L: | 10.88 in |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 4.88 | LL: | 5.25 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| T: | 3.188 | I: | 7.5 in |
| P: | 4.62 in | BF: | 0.53 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 51 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

