How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | V: | 4.26 in |
| BD: | 9 | P: | 4.62 in |
| AB: | 6.76 | U: | 1.25 in |
| G: | 3.63 | H: | 0.53 in |
| AG: | 10.5 | L: | 10.88 in |
| T: | 3.188 | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Service Factor: | 1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

