How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | V: | 4.26 in |
| AK: | 8.5 | AE2: | 0.97 |
| D: | 4.88 | L: | 10.88 in |
| I: | 7.5 in | AF: | 0.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | T: | 3.188 |
| L1: | 14.86 in | U: | 1.25 in |
| AB: | 6.76 | G: | 3.63 |
| P: | 4.62 in | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 21.9 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.91 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

