How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| D: | 4.88 | BE1: | 0.5 in |
| AK: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | AJ: | 7.25 |
| AB: | 6.76 | V: | 4.26 in |
| T: | 3.188 | AF: | 0.38 |
| BF: | 0.53 | L: | 10.88 in |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 51 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 2.91 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

