How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| AK: | 4.5 | AB: | 6.76 |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | BE: | 0.38 in |
| T: | 3.188 | AE2: | 0.97 |
| AJ: | 5.88 | LM: | 13.21 |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 19.4 |
| Series Code: | OE | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 51 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

