How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | LL: | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| T: | 3.188 | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 6.76 | BD: | 5.88 |
| AJ: | 5.88 | P: | 4.62 in |
| LM: | 13.21 | I: | 7.5 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

