How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | LM: | 13.21 |
| I: | 7.5 in | BF: | 0.41 |
| U: | 1.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| D: | 4.88 | AE2: | 0.97 |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | T: | 3.188 |
| G: | 3.63 | P: | 4.62 in |
Technical Specifications
| Bore Code: | 51 | Ratio: | 100:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Output Diameter (in): | 3.188 in |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

