How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 13.21 |
| BD: | 5.88 | I: | 7.5 in |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 15.19 | T: | 3.188 |
| AK: | 4.5 | P: | 4.62 in |
| H: | 0.53 in | L: | 10.88 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 3.188 in | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

