How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | AA: | 15.19 |
| T: | 3.188 | BD: | 5.88 |
| AK: | 4.5 | L: | 10.88 in |
| AG: | 10.5 | BE: | 0.38 in |
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 13.21 | LL: | 5.25 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

