How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | LM: | 13.21 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | T: | 3.188 |
| AA: | 15.19 | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

