How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 7.5 in | LL: | 5.25 in |
| L: | 10.88 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.76 | U: | 1.25 in |
| T: | 3.188 | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 11.3 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56C |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

