How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | U: | 1.25 in |
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | L: | 10.88 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LM: | 13.21 |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | BD: | 5.88 |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | T: | 3.188 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Bore Code: | 51 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

