How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| BD: | 5.88 | AG: | 10.5 |
| D: | 4.88 | BF: | 0.41 |
| L: | 10.88 in | G: | 3.63 |
| AF: | 0.38 | AB: | 6.76 |
| AK: | 4.5 | AA: | 15.19 |
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 4.26 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| LM: | 13.21 | T: | 3.188 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Model Code: | 52YFC | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 51 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

