How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | U: | 1.25 in |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | P: | 4.62 in |
| T: | 3.188 | AE2: | 0.97 |
| L: | 10.88 in | AK: | 4.5 |
| BF: | 0.41 | V: | 4.26 in |
| G: | 3.63 | LM: | 13.21 |
| BE: | 0.38 in | I: | 7.5 in |
| AJ: | 5.88 | AF: | 0.38 |
| BD: | 5.88 | LL: | 5.25 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 70 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.188 in |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

