How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| T: | 3.188 | L: | 10.88 in |
| BD: | 5.88 | AG: | 10.5 |
| AK: | 4.5 | BE: | 0.38 in |
| U: | 1.25 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AJ: | 5.88 | AA: | 15.19 |
| G: | 3.63 | LM: | 13.21 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

