How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | BF: | 0.41 |
| AG: | 10.5 | AB: | 6.76 |
| H: | 0.53 in | T: | 3.188 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| LM: | 13.21 | I: | 7.5 in |
| G: | 3.63 | L: | 10.88 in |
| U: | 1.25 in | BD: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AA: | 15.19 | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

