How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | V: | 4.26 in |
| LL: | 5.25 in | T: | 3.188 |
| AA: | 15.19 | P: | 4.62 in |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 4.5 | LM: | 13.21 |
| G: | 3.63 | U: | 1.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AF: | 0.38 | BE: | 0.38 in |
| I: | 7.5 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 6.29 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

