How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | AA: | 15.19 |
| D: | 4.88 | LM: | 13.21 |
| AG: | 10.5 | AB: | 6.76 |
| BD: | 5.88 | BF: | 0.41 |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | AJ: | 5.88 |
| V: | 4.26 in | AF: | 0.38 |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | T: | 3.188 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Output RPM: | 341 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

