How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| LL: | 5.25 in | BF: | 0.41 |
| I: | 7.5 in | AG: | 10.5 |
| LM: | 13.21 | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 3.188 | AA: | 15.19 |
| AJ: | 5.88 | U: | 1.25 in |
| AK: | 4.5 | L: | 10.88 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 51 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

