How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 5.88 |
| L: | 10.88 in | U: | 1.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| AE2: | 0.97 | AF: | 0.38 |
| LM: | 13.21 | I: | 7.5 in |
| T: | 3.188 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| AG: | 10.5 | AK: | 4.5 |
| P: | 4.62 in | AB: | 6.76 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

