How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AB: | 6.76 |
| AJ: | 5.88 | LL: | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
| P: | 4.62 in | AG: | 10.5 |
| U: | 1.25 in | BF: | 0.41 |
| AA: | 15.19 | V: | 4.26 in |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | T: | 3.188 |
Technical Specifications
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 341 |
| Bore Code: | 51 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

