How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | P: | 4.62 in |
| G: | 3.63 | BE: | 0.38 in |
| BF: | 0.41 | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | L: | 10.88 in |
| AB: | 6.76 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| LM: | 13.21 | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

