How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| LM: | 13.21 | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.41 |
| LL: | 5.25 in | BE: | 0.38 in |
| T: | 3.188 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| P: | 4.62 in | AB: | 6.76 |
| G: | 3.63 | L: | 10.88 in |
| BD: | 5.88 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

