How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AG: | 10.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 3.188 |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | BD: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
| BE: | 0.38 in | V: | 4.26 in |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| D: | 4.88 | AE2: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

