How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| BE: | 0.38 in | AA: | 15.19 |
| BF: | 0.41 | U: | 1.25 in |
| T: | 3.188 | H: | 0.53 in |
| AG: | 10.5 | L: | 10.88 in |
| AK: | 4.5 | LM: | 13.21 |
| BD: | 5.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| P: | 4.62 in | AJ: | 5.88 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 24 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

