How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| LM: | 13.21 | I: | 7.5 in |
| AG: | 10.5 | U: | 1.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| BE: | 0.38 in | L: | 10.88 in |
| AA: | 15.19 | AF: | 0.38 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Model Code: | 52YFC | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

