How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 3.188 |
| L: | 10.88 in | BF: | 0.41 |
| AE2: | 0.97 | AK: | 4.5 |
| AG: | 10.5 | BD: | 5.88 |
| AA: | 15.19 | BE: | 0.38 in |
| AF: | 0.38 | LM: | 13.21 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | P: | 4.62 in |
| AJ: | 5.88 | U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

