How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 7.5 in |
| AA: | 15.19 | BD: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | LM: | 13.21 |
| H: | 0.53 in | T: | 3.188 |
| AJ: | 5.88 | P: | 4.62 in |
| AF: | 0.38 | AG: | 10.5 |
| L: | 10.88 in | AB: | 6.76 |
| AE2: | 0.97 | LL: | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Ratio: | 80:1 |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Bore Code: | 51 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

