How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 4.62 in |
| BD: | 5.88 | T: | 3.188 |
| LM: | 13.21 | AK: | 4.5 |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| V: | 4.26 in | U: | 1.25 in |
| AB: | 6.76 | D: | 4.88 |
| AE2: | 0.97 | BE: | 0.38 in |
| AG: | 10.5 | H: | 0.53 in |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Series Code: | OE | Output RPM: | 21.9 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

