How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 4.5 |
| T: | 3.188 | G: | 3.63 |
| LM: | 13.21 | AA: | 15.19 |
| BE: | 0.38 in | AB: | 6.76 |
| P: | 4.62 in | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| L: | 10.88 in | U: | 1.25 in |
| BF: | 0.41 | I: | 7.5 in |
| LL: | 5.25 in | V: | 4.26 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 2.91 |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

