How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE: | 0.38 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 3.438 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LM: | 13.21 |
| LL: | 5.25 in | AF: | 0.38 |
| AK: | 4.5 | D: | 4.88 |
| BD: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
Technical Specifications
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Output RPM: | 175 | Series Code: | OE |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

