How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | LM: | 13.21 |
| BF: | 0.41 | G: | 3.63 |
| U: | 1.25 in | AB: | 6.76 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.38 | D: | 4.88 |
| T: | 3.438 | AA: | 15.19 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.4 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

