How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
| U: | 1.25 in | AA: | 15.19 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | LL: | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| BF: | 0.41 | D: | 4.88 |
| P: | 4.62 in | BD: | 5.88 |
| AB: | 6.76 | AE2: | 0.97 |
| AG: | 10.5 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 52YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Assembly: | YFC-2 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 3.438 in | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

