How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | L: | 10.88 in |
| BD: | 5.88 | AJ: | 5.88 |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | AK: | 4.5 |
| I: | 7.5 in | LM: | 13.21 |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | BF: | 0.41 |
| BE: | 0.38 in | U: | 1.25 in |
| T: | 3.438 | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

