How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| LM: | 13.21 | AG: | 10.5 |
| U: | 1.25 in | T: | 3.438 |
| AA: | 15.19 | BD: | 5.88 |
| AE2: | 0.97 | D: | 4.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 7.5 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
| P: | 4.62 in | L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 2.07 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

