How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AA: | 15.19 | LM: | 13.21 |
| AF: | 0.38 | BD: | 5.88 |
| T: | 3.438 | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AJ: | 5.88 |
| AE2: | 0.97 | BF: | 0.41 |
| AK: | 4.5 | L: | 10.88 in |
| D: | 4.88 | AB: | 6.76 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 100:1 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

