How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 3.438 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| AJ: | 5.88 | D: | 4.88 |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 5.88 | LM: | 13.21 |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | LL: | 5.25 in |
| U: | 1.25 in | BF: | 0.41 |
| AA: | 15.19 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Input Diameter (in): | 1.25 in | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output RPM: | 117 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

