How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AF: | 0.38 |
| L: | 10.88 in | AB: | 6.76 |
| BE: | 0.38 in | T: | 3.438 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | AK: | 4.5 |
| P: | 4.62 in | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.97 |
| AA: | 15.19 | LM: | 13.21 |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 7/8 X 4.00 | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

